MITSUBISHI ELECTRIC Changes for the Better
We use cookies to improve your experience on our website, to personalise content and ads, to provide social media features and to analyse our traffic. We also share information about your use of our website with our social media, advertising and analytics partners, who may combine it with other information that you have provided to them or that they have collected from your use of their services. Please click [Accept All Cookies] if you agree with the use of all of our cookies. Please click [Cookies Settings] to customise your cookies settings on our website.Cookies Policy

Next-generation spindle motor, equipped with high speed and high efficiency

• High-performance New Type Spindle Motors SJ-D Series • High-performance Spindle Motors SJ-V Series • Low-inertia,High-speed Spindle Motors SJ-VL Series • Tools Spindle Motors HF-KP/HF-SP Series • Built-in Spindle Motor SJ-BG Series • IPM Spindle Motor

Product List

High-performance new type spindle motors SJ-D Series

The motor energy loss has been significantly reduced by optimizing the magnetic circuit.

SJ-DG Series

High-output, High-torque Spindle Motor The addition of S3 rating (%ED rating) has improved output and torque acceleration/deceleration characteristics.

Low-inertia, high-speed spindle motors SJ-DL Series

Tapping machine-dedicated spindle motors have joined the new spindle motor line SJ-D Series in an effort to speed up drilling and tapping.

SJ-BG Series

Built-in Spindle Motor The electrical design has been optimized to increase the continuous rated torque per unit volume, contributing to the downsizing of spindle units.

HG-JR Series

Compact tool spindle motors are designed to have the small, high-output characteristics of servo motors, but yet they offer high-speed rotation (8,000r/min). These motors contribute to lowering the spindle size, for example for rotary tool spindles.

High-performance spindle motors SJ-V Series

A vast range of spindle motors is available, all ready to support diversified machine tool needs.

Low-inertia, high-speed spindle motors SJ-VL Series

The spindle dedicated to tapping machines requiring faster drilling and tapping.

Tools spindle motors HF-KP/HF-SP Series

Taking advantage of the characteristics of a servo motor such as smallness and high-output, this motor serves as a compact and high-output spindle motor which is capable of high-speed rotation (6,000 rpm).

IPM Spindle Motor

In answer to demands for downsizing and higher efficiency, an IPM motor has been introduced for further energy savings.